キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供
from CHF ??.-

仕様一覧

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    +5 °C ... +40 °C
    +5 °C ... +50 °C
    Integrated air conditioner

アプリケーション

The SFDS is a continuous measurement analyzer system for monitoring carbon monoxide in applications with high dust content. The extractive measurement of the components CO and O2 enables early detection of smoldering fires and timely initiation of fire-fighting measures. The ATEX-certified system components allow for reliable monitoring in dust Ex areas (ATEX zones 20, 21 and 22). Unlike with optical systems that measure the surface, deeper-lying embers can also be detected.

  • Early detection of smoldering fires


Device properties:

  • Early CO detection through continuous monitoring

  • Application-specific gas sampling with integrated backflush

  • Measurement point switchover for up to four sampling points

  • Gas sampling using heated sample gas line for ATEX zones 21/22, gas sampling unit for zones 20/21/22

  • Setup of analyzer cabinet in Ex-free areas

  • Pre-configured complete system for easy commissioning

利点

  • Risk minimization thanks to early detection of smoldering fires – protects your capital equipment

  • Long system uptime thanks to high gas sampling quality due to integrated backflush

  • Uninterrupted gas sampling possible in ATEX zones 20, 21 and 22

  • Low operating costs due to long service and test gas intervals and low consumption

  • Cost efficient with only one analyzer for up to four sampling points

  • Industry-proven S700 analyzers are the heart of the system

Xpert セレクション

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

Xpert製品:困難なアプリケーションに対応 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products