キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
製品画像: RPORA

RPORA

RPORA
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

本製品の販売は終了しております。

後継機種/代替機種につきましてはお問合せください。

Transportable water sampler for
automatic sampling of waste water
using the vacuum principle
- Transportable PU plastic housing,
- Protection class IP 55
- Dimensions (HxWxD) = 725x532x400mm
- Ambient temperatur 0 - 40 deg. C
- Suction height: maximum 6 meters
- Hose length: maximum 30 meters
- Adjustable "Count-down"
for sample start
- Sample volume: presettable 20..350ml
- Sampling time: impulse quantity
proportional or
event controlled
- Impulse input: + 7 V to 27 V,
or potential free contact
- Sample distribution:
Bottle change on time base or on
number of deposited samples
- Exchangeable distribution system

  • 後継機種