キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
  • 履歴

FieldEdge SGC200

Bluetooth Edge Device to connect measuring technology to the Netilion Cloud

The FieldEdge SGC200 enables the connection of Endress+Hauser Bluetooth devices to the Netilion Cloud. Data transmission is via a global SIM card and LTE network. Device IDs, device readings and NAMUR NE 107 status information are transmitted.

FieldEdge SGC200 ©Endress+Hauser

The FieldEdge SGC200 enables the connection of Endress+Hauser Bluetooth devices to the Netilion platfom and can be ordered directly here.

Benefits

  • Reliable transmission of measured values via encrypted Bluetooth communication.

  • Transmission of the measurement and status information of the connected instruments.

  • Easy installation and commissioning of up to five Endress+Hauser Bluetooth devices.

  • No integration into customer automation system necessary.

  • Complete freedom to develop your own solutions and applications in conjunction with a Netilion Connect Subscription and use of the Netilion software interface (Application Program Interface (API)).

  • Use of Netilion Services for example for remote monitoring with a Netilion Service Subscription.

  • Order the Netilion Connect directly here.

  • Order the Netilion Services directly here.

ダウンロード

    Technical Information Field Edge SGC200

    Bluetooth Edge Device to connect measuring technology to the Netilion Cloud

    Operating Instructions Field Edge SGC200

    Bluetooth Edge Device to connect measuring technology to the Netilion Cloud