キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。

Certified Basic Modbus Technology

A hands-on based course, recognized in all industries

Simple and robust, Modbus has become a standard communication protocol, and it is now a commonly available means of connecting industrial electronic devices. It enables communication among many devices connected to the same network, for example a system that measures flow and communicates the results to a computer. Modbus is also often used to connect a supervisory computer with a remote terminal unit (RTU) in supervisory control and data acquisition (SCADA) systems.

日付
14.01.2025 - 15.01.2025
時刻
16:30 - 01:00 JST
開催地
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4
CH-4153 Reinach
スイス
使用可能な言語
ドイツ語

備考

Certified Basic Modbus Technology ©Endress+Hauser

お問合せ