ラマン分光法 - 高度な光学分析技術
プラントの安全性を高め、製品の品質を確保し、運用を最適化します。ラマン分光法により、ラボからプロセスまで、サンプルの組成および分子構造をリアルタイムで測定します。
254 x 102 x 66 mm
10.0 x 4.0 x 2.6 inch
Raman Rxn-10
The Raman flow assembly brings in-line Raman spectroscopy to downstream bioprocessing. Comprised of a flow cell and associated flow bench connected to an Rxn-10 probe, this system meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow assembly provides real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Brings Raman-based process insights and control to downstream bioprocessing unit operations
Achieves lower limits of detection through enhancement of the Raman signal
Provides continuous, real-time measurements with high sensitivity for development-scale flow rates
Easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit
With the flow bench, provides flexibility to swap out flow cells any time without impacting your process or sterility
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
System design and specifications for the Raman flow assembly calibration
and verification kit
言語: |
英語 |
バージョン: |
29/06/2023 |
ファイルサイズ: |
430.9 KB |
ファイル名: |
TI01720CEN_0123 Raman flow assembly calibration and verification kit.pdf |
System design and specifications for the Raman flow assembly
(KRFB, KRFC)
言語: |
英語 |
バージョン: |
30/06/2023 |
ファイルサイズ: |
329.5 KB |
ファイル名: |
TI01721CEN_0123.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly calibration and verification kit
言語: |
英語 |
バージョン: |
29/06/2023 |
ファイルサイズ: |
1006.6 KB |
ファイル名: |
BA02295CEN_0123 Raman flow assembly calibration and verification kit.pdf |
Commissioning, operation, and maintenance details for the
Raman flow assembly (KRFB, KRFC)
言語: |
英語 |
バージョン: |
30/06/2023 |
ファイルサイズ: |
951.5 KB |
ファイル名: |
BA02296CEN_0123.pdf |
An overview of the Raman flow assembly (flow bench and flow cell)
used with the Rxn-10 probe in conjunction with a Raman Rxn2
analyzer and a Raman flow assembly calibration and verification kit
for downstream bioprocessing (powered by Kaiser Raman technology).
言語: |
英語 |
バージョン: |
31/05/2023 |
ファイルサイズ: |
837 KB |
ファイル名: |
PU01517CEN_0123.pdf |
An overview of the Raman calibration and verification kits for
the bio multi optic / single use optic and the Raman flow assembly
(includes the flow bench and flow cell). These kits are to be used in
conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer
for upstream and downstream bioprocessing (powered by Kaiser
Raman technology).
言語: |
英語 |
バージョン: |
13/12/2023 |
ファイルサイズ: |
2.1 MB |
ファイル名: |
PU01518CEN_0223.pdf |
A combined product list of analysis offerings from both Optical Analysis
and LIquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly,
Rxn-45 probe, Rxn-46 probe, Raman optic system for single use,
Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E,
Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E,
Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and
Memobase software).
言語: |
英語 |
バージョン: |
11/04/2024 |
ファイルサイズ: |
776.1 KB |
ファイル名: |
PU01484CEN_0224.pdf |
An overview brochure about our Raman spectroscopy analyzer
and probe portfolio, powered by Kaiser Raman technology, for
the bioprocessing / biopharmaceutical industry (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic,
Raman single use optic system, bio multi optic with bio sleeve, and
Raman flow assembly), powered by Kaiser Raman technology.
言語: |
英語 |
バージョン: |
19/06/2023 |
ファイルサイズ: |
6.8 MB |
ファイル名: |
IN01228CEN_0223.pdf |
Surveillance évolutive des bioprocédés in situ et contrôle
avancé des process
言語: |
French |
バージョン: |
08/02/2024 |
ファイルサイズ: |
1.3 MB |
ファイル名: |
IN01228CFR-Raman bioprocedes.pdf |