キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供
from CHF ??.-
機器をフィルタ表示/アプリケーションタスク
計測 / アプリケーションタスク

本製品の仕様を選定してCAD図面をダウンロード

  • 測定原理

    Cold extractive, NDIR spectroscopy, Paramagnetic dumbbell principle, electrochemical cell

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    +5 °C ... +40 °C
    +5 °C ... +50 °C
    Integrated air conditioner

  • Degree of protection

    IP54
    IP34: with cooling device

  • Hazardous area approvals

    ATEX:
    Zone 21, IIIC, 120 °C
    Option: Zone 20
    Analyzer cabinet: Non-explosion-proof areas
    Gas sampling unit: Zone 21, IIIC, 100 °C
    Sample gas line: Zone 21, IIIC, 100 °C

  • Product safety

    CE