キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供
機器をフィルタ表示/アプリケーションタスク
計測 / アプリケーションタスク

本製品の仕様を選定してCAD図面をダウンロード

  • 測定原理

    O2: Electrochemical / Paramagnetic, Toxic gases: NDIR / UV / FID / Thermal Conductivity

  • Measured variables

    CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, O2, SO2
    Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request

  • Ambient temperature range

    Indoor: +5 °C ... +35 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

  • Degree of protection

    Indoor: IP54
    Can be expanded on the system side if necessary
    Indoor with cooling unit: IP34
    Can be expanded on the system side if necessary
    Outdoor with cooling unit: IP56
    Can be expanded on the system side if necessary

  • Product safety

    CE