キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
  • 履歴
product picture of the energy monitoring & application manager Flow-X

Flow-X
flow computer

The ideal flow computer for gas metering with ultrasonic gas meters

IFLOWX
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

仕様一覧

  • Number of applications

    Support up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)

  • Inputs

    6x analog transmitter input, high accuracy
    Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V
    Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term
    stability 0.01% per year
    Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
     
    16x digital status inputs. Resolution 100ns (10MHz)

  • Outputs

    4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS.
    Analog outputs share same ground floating in relation to all other electronics.
     
    16x digital output, open collector. Rating 100mA @24V

アプリケーション

The Flow-X flow computer provides gas volume conversion, event logging, parameter logging, and reports using state-of-the-art technology. Identical modules are combined in different housings, offering a multi-stream version Flow-X/P for 1 - 4 measuring distances with a local touch screen, or the version Flow-X/S for smaller installations with one measuring distance. It is the ideal partner for custody transfer gas metering solutions in installations with FLOWSIC600 ultrasonic gas flowmeters.

  • Custody gas metering

  • Demanding natural gas and process gas applications


Device properties:

  • MID approved configuration for gas metering streams with FLOWSIC600

  • Powerful modules for demanding applications

  • Each module features CPU, memory and equal in/outputs

  • Intuitive user interface for graphics display and web browser

  • True remote access via Ethernet

  • Station computer for multiple streams

利点

  • Reduced planning and installation costs through standard configurations

  • Very accurate volume conversion with multiple calculation cycles per second

  • High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events

  • Easy extension of installations with modules featuring equal in/outputs and 100% software configuration

  • Reduced service and maintenance costs with tamper-proof remote maintenance

  • Cost-efficient and flexible system integration of multiple streams

Xpert セレクション

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

Xpert製品:困難なアプリケーションに対応 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products