80GHz マイクロウェーブ式レベル計
20m離れた場所でも1mの放射範囲 80Aアンテナで放射角3°を実現した80GHzレーダー
マイクロウェーブ式レベル計はレベル測定のために空間にマイクロ波を放射しますが、放射したマイクロ波のエネルギーのうち50%が集中する部分を放射角と呼びます。この放射角は小さければ小さいほどマイクロ波の放射範囲が小さくなりますが、放射角を小さくするためにはアンテナのサイズを大きくする必要があります。 80GHzレーダーは80Aアンテナで放射角は最小で3°を実現しました。これは20m先の測定物に対して1.05mの放射範囲となります。 26GHzレーダーの放射角では難しかったタンク内径が小さいアプリケーションや障害物の多い場所にも使用可能です。
Benefits
測定物の腐食性、粘性に依存しない非接触レベル測定が可能
80Aアンテナで放射角3°、20m先で1mの放射範囲なのでタンク内径の小さい測定場所や障害物の多い測定場所にも使用可能
優れた指向性で最大測定範囲125mを実現、比誘電率の低い粉体も確実に反射を検出
80GHzレーダーの利点① ~放射角が小さい~ 80GHzのマイクロ波は波長が短く指向性が高いため、26GHzのレーダーレベル計と同じアンテナサイズで放射角を小さくすることが可能です。 26GHzでは80Aアンテナで放射角は10°ですが、80GHzでは80Aで放射角最小3°を実現しました。 放射角が小さくなると測定レンジに応じたマイクロ波の放射範囲をより狭い範囲に集中させることができます。 マイクロ波の放射範囲が狭くなるとタンク内の障害物に当たらずにマイクロ波が放射されるため、障害物からの反射が少なくなり、測定物からの反射を検出しやすくなります。 今までのレーダーでは困難だったタンク内径の小さい場所でのレベル測定や障害物が多い場所でのレベル測定でも80GHzレーダーであれば、影響を最小限にして測定が可能です。
80GHzレーダーの利点② ~指向性が高いため反射効率が高い~ 80GHzのマイクロ波は波長が短く指向性が高いため、26GHzと比較して反射効率が高くなります。 反射効率が高くなるため、比誘電率の低い測定物でも26GHzレーダーと比較して測定可能範囲が長くなります。 粉体のレベル測定においては、粒径の小さい粉体や比重の軽い粉体などは比誘電率が低いため、測定レンジが長くなると26GHzレーダーでは反射を検出することが困難な場合もありますが、80GHzレーダーは反射効率が高いため、安定して反射を検出可能です。
80GHzレーダーレベル計 ラインアップ FMR60 :液面測定用80GHzレーダーレベル計のスタンダードモデル
FMR62 :40Aの接続や腐食性、サニタリ性を要求される液面測定用80GHzレーダーレベル計
FMR67 :低い比誘電率や測定レンジの長い粉体測定用80GHzレーダーレベル計
NMR81 :保税タンク対応80GHzタンクゲージ用レーダーレベル計
Related topics
The SmartBlue app
Imagine you run all devices safely and reliably from a comfortable place: With the SmartBlue app you commission, operate and maintain Endress+Hauser devices via Bluetooth® wireless technology.
More information
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all