
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

with analogue output
Turbidity limit detector with
analogue output
Analogue output with live zero 4-20 mA
24 V DC / 100 mA supply
dynamic range 0-5 g/l or 5-40 g/l.
measurement not affected by
colour (880nm)
protection class IP 68
temperature max. 50 degrees C
pressure max. 6 bar (20 degrees C)
Technical data TI 147C/07/e
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-