キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
  • 履歴
Picture of concentration measuring device Teqwave H for liquid analysis in hygienic applications

Teqwave H – Ultrasonic concentration meter

Inline device with best-in-class hygienic design – plug and play for food and beverage processes

D9HB
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

本製品の販売・取扱いについてはお問合せください。

ご不明な点がございましたら、Endress+Hauserの販売パートナーにお問い合わせください。

仕様一覧

  • 最大測定誤差

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • 測定範囲

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature, maximum 0 to +100 °C (32 to +212 °F)
    Acoustic density 0.7 to 1.5 g/cm³

  • プロセス温度

    0 to 120°C (32 to 248 °F)

  • 測定物のプロセス温度

    0 to 120°C (32 to 248 °F)

  • プロセス圧力

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • 最大プロセス圧力

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • 接液部材質

    Stainless steel1.4404 (316L)

アプリケーション

Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous quality monitoring of beverages and in cleaning processes

Device properties

  • Nominal diameter: DN 25 (1")

  • Sensor housing made of stainless steel (3-A, EHEDG)

  • Accurate and independent of flow profile

  • Industry-compliant, easy installation via DIN rail and pipe mounting set

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

利点

  • High accuracy and repeatability – concentration calculation with latest algorithms

  • Fulfilment of hygienic requirements – easily cleanable full-bore sensor

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Xpert セレクション

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

Xpert製品:困難なアプリケーションに対応 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products