Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

革新的なレーダーレベル計Micropilot FMR43

高周波センサ技術とBluetooth操作で、より簡単・安全な測定を実現

Publication date: 24.09.2024

エンドレスハウザージャパン株式会社(東京都新宿区/代表取締役社長 泉 俊彰)は、最新の液体・粉体用サニ タリレーダーレベル計Micropilot FMR43を10月1日より販売いたします。この新製品は、食品用器・容器包装のポジティブリスト制度に対応し、Bluetooth経由でのアプリ操作が可能な高周波センサを搭載しています。

Micropilot FMR43の主な特長とメリット

高周波センサ: 80GHzおよび180GHzの高周波センサにより、粒径の小さい粉体や低DC(比誘電率)液体の検出性能が向上しました。

Bluetooth接続 : スマートフォンアプリ「SmartBlue」を使用して、簡単かつ安全に操作が可 能です。

自己診断機能 : Heartbeat Technologyにより、リアルタイムの診断および監視機能を提供し、予知保全をサポートします。

多様な出力オプション: IO-Link、4-20mA HART、Bluetoothなど、幅広い出力ラインアップに対応しています。

高い耐久性: -40℃から150℃までの広範なプロセス温度範囲に対応し、IP66/68/69の保護等級を備えています。

  • 本質安全防爆対応: Micropilot FMR43は、本質安全防爆対応(Exi)を備えており、国内防爆準備中です。これにより、危険な環境でも安全に使用できます。

  • 高性能チップと高分解能FMCW: 高性能チップと高分解能FMCW(周波数変調連続波)技術により、低DC(比誘電率)液体の検出性能が向上し、タンク底近くでの検出性能も向上しています。

  • 狭い放射角と高速応答: 放射角が狭く、応答速度が速いため、小型タンクでの測定が可能で、省スペースに設置できます。

Read more about similar topics:

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable