キーワード、オーダーコード、製品コード、またはシリアル番号で検索してください(例:「CM442」や「技術仕様書」)
2 文字以上を入力して検索を開始してください。
  • 履歴
Product picture of the digital analyzer solution Maritime Suite

Maritime Suite
digital analyzer solution

The digital solution for the maritime industry

IMARSUI
Please Wait (spinning wheel)
価格の読み込み中
価格は一時的に表示されません
Price on request
価格を有効化
価格:情報を提供

仕様一覧

  • Task

    MARpems: Redundant emission monitoring for scrubber applications
    MARdiagnostics: Condition Monitoring for maritime analyzers
    MARlogger: GHG monitoring based on the emissions mass flow rate calculation

  • Hosting

    MARpems: On-premise: DNV-certified maritime industrial PC
    MARdiagnostics: Off-premise: monitoringbox.endress.com
    MARlogger: On-premise: DNV-certified maritime Industrial PC or virtual machine on the user's servers

  • Contract type

    MARpems: Software
    MARdiagnostics: SaaS (Software as a Service)
    MARlogger: Software

アプリケーション

Everything at a glance: With the Maritime Suite ship owners and ship managers gain full transparency over their fleet, thereby saving operating costs. With the help of the Maritime Suite, you can select individual digital services (MARpems, MARdiagnostics and MARlogger) according to your specific requirements. These provide information in real time – for more transparency and simplified error analysis.

  • Emission monitoring on ships

  • Monitoring of the conformity status of ships

  • Comparison of the performance of scrubbers

  • Fleet management in emission control areas


Features:

  • MARpems: Higher availability of emission data and maintaining compliance

  • MARdiagnostics: Cloud-based, continuous condition monitoring of the CEMS

  • MARlogger: Variety of calculation methods for emissions mass flow rate calculation

利点

  • Tailored solution: Digital services can be selected as needed

  • Saves time: Maritime Suite digital services reduce manual data entry

  • MARdiagnostics allows digital remote condition monitoring for plannable and efficient service

  • MARpems provides temporary emission compliance in the event of the failure of the gas analyzer to meet IMO directive MEPC.1 / Circ883 / Rev.1

  • MARlogger helps achieve complete emissions transparency and enables the mass flow rate of emissions to be tracked

Xpert セレクション

  • 特殊仕様の製品

  • 要件の厳しいアプリケーション向けに設計

技術的卓越性

シンプルさ

高い柔軟性

Xpert製品:困難なアプリケーションに対応 ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products