Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
product image of the process gas analyzer SCPS

SCPS
process gas analyzer

Gas analysis under the harshest conditions, directly on rotary kilns

ISCPS
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Hot extractive: O2: Zirconium dioxide, Toxic gases: Interference Filter Correlation, Gas Filter Correlation Cold extractive: O2: Electrochemical / Paramagnetic, Toxic gases: NDIR / UV

  • Measured variables

    CO, CO2, HCl, H2O, NH3, NO, NO2, N2O, SO2, CH4, O2

  • Process temperature

    ≤ +1.400 °C

  • Ambient temperature range

    –20 °C ... +55 °C

  • Degree of protection

    IP54

  • Conformities

    EN 60204-1

  • Product safety

    CE